Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
F-30x60
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
874 mm²
IX
7,9 cm^4
IY
29,6 cm^4
WX
5,3 cm³
WY
9,9 cm³
calculated Weight
23.500 g
Standard delivery time of the item after receipt of order
Further information on the website RK Rose + Krieger
Information
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices