Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Article description
External hinge (plastic)
TYPE
mm
Pillar profile
Version
Door profile
BEST
Swivelling range
A
48 mm
B
mm
B1
mm
C
mm
C1
mm
E
9 mm
F
24 mm
H
28 mm
K
14 mm
M
20 Nm
Refrence to pack quantity
none
Weight
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
39269097
Certificate ROHS (click me)
Certificate REACH (click Icon)
Hilfsvariable für Artikel für NB ohne Leerzeichen
Hilfsvariable URL - Link zur Infoseite RK in deutsch
https://www.rk-rose-krieger.com/fileadmin//catalogue/profiltechnik/bl_aluprofilsystem_de.pdf#page=315
Hilfsvariable URL - Link zur Infoseite RK in englisch
https://www.rk-rose-krieger.com/fileadmin//catalogue/profiltechnik/bl_aluprofilsystem_en.pdf#page=315
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices