Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Article description
External hinge
Type / Size
Order-no.
Version
Surface
Black anodised aluminium
hine length
45 mm
distance hole - center
22 mm
distance hole - center
22 mm
hinge length
mm
Thickness hinge
7 mm
Bore distance
28 mm
Advise: Scale of pack quantities
none
Weight
kg
Standard delivery time of the article after receipt of order
1 Week after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
83021000
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices