Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
ARTIKEL
External hinge (aluminium)
Order-no.
slot goemetry
Version
A
45 mm
B
22 mm
C
mm
D
mm
E
7 mm
F
28 mm
Swivelling range
mm
Enter value for SW
Swivelling range
mm
cm
inch
ft
Refrence to pack quantity
none
Weight
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
39269097
Certificate ROHS (click me)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices