Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Alu profileESP 40x40
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
405 mm²
IX
6,1 cm^4
IY
7,3 cm^4
WX
2,7 cm³
WY
3,5 cm^3
Calculated weight
10.950 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices