幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
92929#Endschalter induktiv
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Timing belt linear units
Linearunit Multiline II
Accessories
Powered by
CAD模型選擇
添加到購物籃
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_zahnriemen/pt_multiline_ii/zubehoer/ns_duoline_multiline.prj},{NB=92929#Endschalter induktiv},{ARTIKEL=Endschalter induktiv},{TYPE=RK DuoLine 120x80, RK MultiLine},{VERSION=Öffner, mit Halter},{BEST=92929},{LH=35.000},{HH=7},{SPANNUNG=10-30 DC},{SCHALTABSTAND=1.5},{UMGEBTEMP=-25° - +75°},{CNSMASSEXACT=0.089},{WARENNUMMER=85365019}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Main variables
Article description
Endschalter induktiv
Type
RK DuoLine 120x80, RK MultiLine
VERSION
Öffner, mit Halter
mm
Order-no.
92929
Article description
1.5
mm
Umgebungstemperatur
-25° - +75°
Celsius
Weight
0.089
kg
Customs tariff number
85365019
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處