Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Endschalter induktiv
Type
RK DuoLine 120x80, RK MultiLine
VERSION
Öffner, mit Halter mm
Order-no.
92929
Article description
1.5 mm
Umgebungstemperatur
-25° - +75° Celsius
Weight
0.089 kg
Customs tariff number
85365019
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices