User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 253
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Electric cylinder
Type
LZ80
order-no.
TQ13A1A1B11AA0427
u
version
PL
screw type
TR 24x5
Protection Class
IP66
u
advise to installation length X
Travel +386 mm
u
Length of Travel
405 mm bis 600 mm
u
installation length X
813.5
u
Weight
9.492
u
Related Equipment
Location of catalog vendor
Select a country to see the local offices
Previews
3D
2D