Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Drive shaft
Version
for metal bellow-type coupling
Order-no.
91330
Family Linear unit
Type
A
53.5
B
39.0 mm
C
25.0 mm
D
74.0 mm
Weight
0.717 kg
Standard delivery time of the article after receipt of order
48 hours
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-92-90
Customs tariff number
84313900
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices