Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Article description
Door lock -KL-
Version
BEST
A
255 mm
B
40.4 mm
C
65 mm
D
242 mm
E
15 mm
F
32 mm
H
mm
W
3.300 mm
Refrence to pack quantity
none
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
no need
Registration No. WEEE
DE71223010 mm
Weight
1.600 kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
39269097
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices