Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
D-Profile
Type
160x320
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
13671 mm²
IX
4656.0 cm^4
IY
15618.3 cm^4
WX
582.0 cm³
WY
976.1 cm³
Weight
0.369 kg
Standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration Number WEEE
DE71223010
eClass V 8.0
23-36-01-90
Custom tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices