Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Article description
Cover profile - Plastic
Type
2m bar
Order-no.
Profile length
2000 mm
Colour
A
12 mm
B
11.2 mm
C
6.4 mm
Advise: Scale of pack quantities
none
calculated Weight
kg
standard delivery time after receipt of order
1 Week after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
39162000
Certificate ROHS (click me)
Certificate REACH (click me)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices