Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article description
Coupling with expansion hub
Order-no.
Version for angular gear-systems
d1
mm
D1
39.5 mm
interference diameter
43 mm
L1
17 mm
L2
40 mm
L3
65 mm
Maximum transmittable torque
17 Nm
weight
kg
Maintenance interval for the item
According to assembly instructions
Standard delivery time of the item after receipt of order
4 weeks
Registration No. WEEE
DE71223010
Further product information on the website RK Rose+Krieger
Further information on the website RK Rose + Krieger
eClass v 8.0
23-30-17-01
Customs tariff number
84798997
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices