Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Corner piece
Type
1 piece (set of 4)
Order-no.
40185651
A
6 mm
B
3.50 mm
C
17 mm
D
17 mm
Material
Plastic -PA
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Info
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
Weight
0.012 kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices