Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Corner piece 40
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
Eckstck_(4erSatz)
Type
1 piece (set of 4)
Order-no.
40185661
slot goemetry
40 mm
A
mm
Enter value for A
mm
cm
inch
ft
B
31 mm
C
31 mm
E
5 mm
Material
Plastic -PA
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
0.03 kg
Standard delivery time after receipt of order
1 Week after receipt of order
Registration No. WEEE
DE71223010
Maintenance interval for the item
No Need
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Certificate ROHS (click me)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices