您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4015412# Anschlussplatte (Einbaulage= H)
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Hidden bracket Profiles
Connection types
Right-angle connection
Powered by
CAD模型選擇
添加到購物籃
{rose_krieger/blocan_profilsysteme/spannbuegelprofile/verbindungstechniken/profile_rechtwinklig_verbinden/anschl_verbind_rechtw.prj},{NB=4015412#Anschlussplatte-F-40-L_H},{BEST=4015412},{A=40},{B=40},{E=15},{SKDA=10.000},{SLA=30.000},{SKLA=4.000},{SDA=6.000},{INSWA=4.000},{INTA=3.000},{SKDI=10.000},{SLI=25.000},{SKLI=4.000},{SDI=6.000},{INSWI=4.000},{INTI=3.000},{SL3=0.000},{NH=7.000},{NUTL=13.000},{NUTH=5.000},{NUTH2=3.000},{NUTB=13.000},{NUTB2=10.000},{SISDA=10.100},{SISHA=0.700},{SISDI=10.100},{SISHI=0.700},{SAAL1=28.000},{SAAL2=0.000},{SAAL3=0.000},{SAAH1=28.000},{SAAH2=0.000},{SAIL1=28.000},{SAIL2=0.000},{SAIL3=0.000},{SAIH1=28.000},{SAIH2=0.000},{RADAUS=0.000},{FASB=3.000},{FASW=45.000},{CNSMASSEXACT=0.000},{ARTIKEL=Anschlussplatte},{ARTIKELHELP=Anschlussplatte-F-40-L},{TYPE=F-40-L},{EB=H}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Main variables
Article description
Connecting plate
Type
F-40-L
F-40-L
Order-no.
4015412
4015412
Verbindungsart
rechtwinklige Verbindung
Installation position
Horizontal installation
Vertical installation
Horizontal installation
Vertical installation
Width
40
40
mm
Height
40
40
mm
depth
15
mm
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
0.000
0.000
kg
Standard delivery time after receipt of order
1 Week after receipt of order
Registration number WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
84879090
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處