Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Block Joint -L-
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
Slot geometry 1
mm
Order-no.
A
20 mm
B
24 mm
C
20 mm
D
10 mm
E
8 mm
F
5.5 mm
Material
Plastic -PA
Advise: Scale of pack quantities
None
Weight
0.014 kg
standard delivery time after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices