Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Block Joint -K-
Type
M6
Order-no.
slot goemetry
mm
A
32 mm
B
12 mm
C
20 mm
F
2 mm
M
M6
D
12.5 mm
E
7 mm
Advise: Scale of pack quantities
None
Weight
0.026 kg
standard delivery time after receipt of order
1 Week after receipt of order
Wartungsintervall für den Artikel
keine Notwendigkeit
Further information on the website RK Rose + Krieger
Information
Registrierungsnummer WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices