Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article description
Block Joint -G-
Type / Size
Order-no.
A
mm
B
30 mm
C
22 mm
D
14 mm
E
mm
M
mm
SD
15.000 mm
Advise: Scale of pack quantities
None
Weight
kg
standard delivery time after receipt of order
1 Week after receipt of order
Further information on the website RK Rose + Krieger
Information
Registration No. WEEE
DE71223010
Maintenance interval for the item
Keine Notwendigkeit
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Certificate ROHS (click me)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices