Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Article description
Base plate
Type
Order-no.
A
375 mm
B
250 mm
C
30 mm
Weight
2.130 kg
standard delivery time after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-90-90
Customs tariff number
76169910
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices