Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Article description
Ball and socket catch
Type
BEST
A
48.5 mm
B
11.8 mm
C
11.6 mm
D
58 mm
E
5.3 mm
F
8.6 mm
G
36 mm
H
23.5 mm
I
4.3 mm
Refrence to pack quantity
none
Registration No. WEEE
DE71223010
Maintenance interval for the item
no need
Weight
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices