Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on Sep 30, 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 4
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Article description
Angular drive EP(X)-I/II
Type
40
u
Order-no.
91531F1F1A+91541H1F1A(R)
Auxillary dimension
mm
Configuration
Required length - transmission unit
0 mm
Weight
1.12 kg
Standard delivery time of the article after receipt of order
Upon request
Further information on the website RK Rose + Krieger
For more Informations click here
Registrierungsnummer WEEE
DE71223010
other interested parties also searched for
angular drive, angular gear, bevel gear, bevel gearbox
eClass V 8.0
23320103
Customs tariff number
84879090
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices