Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Angle clamp WV-KU
Type
20-30
Order-no.
K10430ACSV30V30
Screw type
Zinc plated (standard)
On request
Stainless steel screws
Clamping A
Size 30
Clamping B
Size 30
D
40.000 mm
E
72.000 mm
G
49.000 mm
H
80.000 mm
I
45.000 mm
L
116.000 mm
P
29.000 mm
Q
47.000 mm
Wrench size
6.000 mm
Clamping A
13.000
Clamping B
13.000
Clamping Lever S
902381
Material
Plastic -PA
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
0.19 kg
Standard delivery time of the article after receipt of order
2 Days after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
39269097
Certificate ROHS (Click Icon)
Certificate REACH (Click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices