Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article
Aluminium Roller conveyor profile
Type
Article number
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Surface
503 mm^2
IX
10.29 cm^4
IY
5.88 cm^4
WX
5.15 cm^3
WY
2.31 cm^3
Weight
g/m
Standard delivery time of the item after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
eClass V 8.0
23-36-01-01
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices