Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
article
Aluminium tubes
Type / Size
30x2 mm
order-no.
82302010010
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Kind of Tube
round
Version
Outer diameter
30 mm
inner dimensions
26 mm
Maintenance interval for the item
No Need
calculated weight
0.005 kg
Standard delivery time of the article after receipt of order
2 Days
Registration number WEEE
DE71223010
eClass V 8.0
23-35-01-90
customs tariff number
76082089
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices