4E15A000010 Alu Kabelkanal Profil KK-40x40, L=10
RK Rose+Krieger
PROFILE TECHNOLOGY
Aluminium Standard Profiles Blocan®/ Accessories
Aluminium Functional Profiles
kabelkanalsystem
profiles cable channel system
Powered by
CAD模型選擇
添加到購物籃
{rose_krieger/alu_profilsysteme/profilsystem_blocan/funktionsprofile/kabelkanalsystem/profile/kk_40x40_asmtab.prj},{NB=4E15A000010#KK-40x40_(L=10)},{RF=0.000},{TYP=1.000},{ARBB=140.000},{LAB=200.000},{GEWICHTF=0.745},{ARTIKEL=Alu Kabelkanal Profil KK-40x40},{ARTIKELHELP=KK-40x40},{LP=Zuschnitt max. 5999 mm},{TYPE=mit Bohrungen zur Befestigung},{HINWEIS=Bohrungen zur Befestigung mit dem Kanalmontageklip 4E18503},{PPATH=schablonen/kk4040_sbl.prj},{CNSSTDDTIME=2 Wochen},{ECLASS80=23-36-01-01},{WARENNUMMER=76042990},{BESTHELP=4E15A00},{INFOWWW=Information},{INFOPATHGER=https://www.rk-rose-krieger.com/fileadmin//catalogue/neuheiten/news_kabelkanalsystem_d.pdf#page=3},{INFOPATHGB=https://www.rk-rose-krieger.com/fileadmin//catalogue/neuheiten/news_kabelkanalsystem_gb.pdf#page=3},{WEEE=DE71223010},{L=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Main variables
Article description
Alu cable duct profile KK-40x40
Profile length
cut max. 5999 mm
cut max. 5999 mm
Order-no.
4E15A000010
4E15A000010
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
確定
Type
with drillings for mounting
with drillings for mounting
Advise
Holes for mounting with the duct mounting clip 4E18503
Holes for mounting with the duct mounting clip 4E18503
calculated Weight
0.007
0.007
kg
Standard delivery time of the article after receipt of order
2 Weeks after receipt of order
2 Weeks after receipt of order
eClass V 8.0
23-36-01-01
Customs tariff number
76042990
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
Maintenance interval for the item
No Need
Certificate ROHS (click me)
Certificate REACH (click Icon)
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處