Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Aluminium Profile
Typebezeichnung des Aluminiumprofils
F-50x100
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Possible profile lengths
Surface properties
anodised, clear
Cross-sectional area
1743 mm²
IX
43,9 cm^4
IY
180,8 cm^4
WX
17,6 cm³
WY
36,1 cm³
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
calculated Weight
0.047 kg
Maintenance interval for the item
No Need
Standard delivery time after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices