Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Article description
Aluprofile W 40-30
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
619 mm²
IX
10,0 cm^4
IY
10,0 cm^4
WX
3,7 cm³
WY
4,2 cm³
Calculated weight
16.740 kg
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Information
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate REACH (click Icon)
Certificate ROHS (click Icon)
Související vybavení
    No related equipment available
Preview - Generation
Náhled
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady