Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Aluprofile W 30-60
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Profile length
Anod. coating
light colored
Surface
375 mm²
IX
3,4 cm^4
IY
4,3 cm^4
WX
1,8 cm³
WY
1,9 cm³
Calculated weight
10.140 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger mm
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Hilfsvariable URL -Link zum Zertifikat ROHS in deutsch
https://www.rk-rose-krieger.com/fileadmin/images/rk-rose-krieger/service/dokumentendownload/RoHS_Info.pdf
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices