Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Aluprofile W 30-30
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Profile length
Anod. coating
light colored
Surface
342 mm²
IX
3,0 cm^4
IY
3,4 cm^4
WX
1,5 cm³
WY
1,8 cm³
Calculated weight
9.240 kg
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices