Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Article description
Alu profile 15x120
Order-no.
Profile lenghts
mm
输入参数值: L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
1213 mm²
IX
2,4 cm^4
IY
154,9 cm^4
WX
3,6 cm³
WY
25,8 cm³
Calculated weight
32.700 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
预览
3D
2D

产品供应商所在地
选择一个国家/地区查看当地办事处