Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article description
Electric cylinder
Type
SLZ 63 Tr P PL
Order-no.
TQ31A1B1E3AAA0100
Version
PL
Screw type
Tr 28x5
Protection Class
IP54
Extended stroke
mm
Stroke max.
100
mm
Installation length X information
Stroke + 274.5 mm
Installation length
0
Weight
5 kg
A
100 mm
B
80 mm
C
100 mm
D
125 mm
E
238 mm
F
40 mm
G
M16x1.5
H
104 mm
K
125 mm
L
105 mm
M
48 mm
N
56.5 mm
O
86 mm
P
18.5 mm
Installation dimension X
374.5
mm
Further information on the website RK Rose + Krieger
For more Informations click here
Assembly Instructions
Assembly Instructions DE, GB
Standard delivery time of the article after receipt of order
4 weeks
Registration No. WEEE
DE71223010
Customs tariff number
85011010
eClass V 8.0
23-30-18-90
Certificate ROHS
Certificate REACH
Related Equipment
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices