Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article description
F-80x80
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Surface finish
Surface area
2480 mm²
I
155,3 cm^4
W
38,8 cm³
calculated Weight
0.067 kg
standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices