Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
angle clamp
Type
W-VA16
u
order-no.
111600003800
clamping A
clamping B
clamp diameter A
16.100
u
mm
clamp diameter B
16.100
u
mm
insertion depth clamping B
30.000
u
mm
outer diameter B
25.000
u
mm
width clamping A
32.000
u
mm
outer diameter A
25.000
u
mm
distance outer diameter KLA
55.500
u
mm
total length
65.500
u
mm
distance centerline - clamp diameter A
43.000
u
mm
width clamping eye
23.000
u
mm
distance clamping eye - centerline
52.000
u
mm
weight
0.19
u
kg
Standardlieferzeit des Artikels
2 Tage
eClass V 8.0
23-35-01-90
custom tariff number
7325999090
u
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices