Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
cross clamp
Type
K-VA16
u
order-no.
101600003800
product delivery status
available
clamping A
clamping B
clamp diameter A
16.100
u
mm
clamp diameter B
16.100
u
mm
outer diameter A
23.500
u
mm
outer diameter B
23.500
u
mm
distance centerlines
20.000
u
mm
width
25.500
u
mm
total length
64.000
u
mm
width clamping eye
23.000
u
mm
distance clamping eye - centerline
49.000
u
mm
screw type
M6x18
u
weight
0.00 kg
Standardlieferzeit des Artikels
2 Days
eClass V 8.0
23-35-01-90
custom tariff number
76169910
u
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices