Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
base clamp
Type
FS-VA16
u
order-no.
13160000380
clamping A
clamp diameter A
16.100
u
mm
diameter clamping hole
5.700
u
mm
outer diameter A
25.000
u
mm
distance centerline - clamp diameter
14.500
u
mm
width base plate
50.000
u
mm
distance fixing hole
38.000
u
mm
distance fixing hole
40.000
u
mm
total length
37.000
u
mm
width base plate
30.000
u
mm
hight base plate
5.000
u
mm
width clamping eye
23.000
u
mm
distance fixing hole
0.000 mm
distance clamping eye
21.000
u
mm
screw type
M6x18
u
weight
0.13
u
kg
Standard delivery time of the article
2 days
eClass V 8.0
23-35-01-90
custom tariff number
7325999090
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices