Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
hinge clamp
Type
GF 20
u
order-no.
18200002020
u
clamping A
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamping A
20.0
u
mm
drilling hole - base plate
6.500
u
clamping length
45.0
u
outer diameter- clamping/drilled hole
40.0
u
mm
outer diameter - clamping
40
u
mm
width base plate
75
u
mm
distance base plate - toothing
33
u
mm
distance drilled hole - base plate
57.0
u
auxillary dimension
106.0
u
mm
auxillary dimension
73.000
u
mm
hight base plate
7
u
mm
length - base plate
75.000
u
mm
screw
M8x35
u
mm
screw
M8x35
u
mm
Clamping Lever S
9022401
u
Material
Cast aluminium
weight
0.37
u
kg
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
custom tariff number
76169910
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices