Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Article description
Angle brackets -sheet steel-
Type
Order-no.
Sides version
A
mm
C
mm
D
mm
E
mm
F
mm
G
9 mm
W
3 mm
Advise: Scale of pack quantities
none
Weight
0.220 kg
Standard delivery time after receipt of order
1 Week after receipt of order
Maintenance interval for the item
No Need
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
73089098
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
関連機器
    利用可能な関連機器はありません
Preview - Generation
プレビュー
3D
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください