Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Article description
Alu Profile D-Type
Type
80x80
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
3200 mm²
IX
198.5 cm^4
IY
199.3 cm^4
WX
49.6 cm³
WY
cm³
Calculated weight
0.086 kg
Standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration Number WEEE
DE71223010
eClass V 8.0
23-36-01-90
Custom tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Související vybavení
    No related equipment available
Preview - Generation
Náhled
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady