Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
ARTIKEL
Magnetic lock
Type
M72/GP2
Order-no.
Fits for:
Inst. of surface element
A
13.2 mm
B
46 mm
C
38 mm
D
45 mm
E
35 mm
F
15 mm
Refrence to pack quantity
none
Registration No. WEEE
DE71223010
Weight
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Further information on the website RK Rose + Krieger
For more Informations click here
Maintenance interval for the item
No Need
eClass V 8.0
23-36-02-90
Customs tariff number
39269097
Certificate ROHS (click Icon)
Certifcate REACH (click Icon)
Взаимно свързана екипировка
    No related equipment available
Preview - Generation
Преглед
3D
2D

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси