Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Article description
Aluminium Profile
Typebezeichnung des Aluminiumprofiles
F-80x160-L
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Possible profile lengths
Surface properties
anodised, clear
Cross-sectional area
3714 mm²
IX
291,3 cm^4
IY
1024,6 cm^4
WX
72,8 cm³
WY
128,1 cm³
calculated Weight
0.100 kg
Standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Accesorios recomendados
Preview - Generation
Previsualización
3D
2D

Filiales del fabricante
Seleccione un país para ver las oficinas locales