Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Article description
Aluminium Profile
Typebezeichnung des Aluminiumprofils
F-50x50
Order-no.
Profile length
mm
Inserisci valore per L
Profile length
mm
cm
inch
ft
Possible profile lengths
Surface property of the item
anodised, clear
Cross-sectional area
1227 mm²
I
29,1 cm^4
W
11,6 cm³
calculated Weight
0.033 kg
Standard delivery time after receipt of order
Maintenance interval for the item
No Need
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Accessori consigliati
Preview - Generation
Anteprima
3D
2D

Posizione del produttore
Seleziona una nazione per vedere le sedi locali