Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Article description
Aluminium Profile
Typebezeichnung des Aluminiumprofils
F-50x200
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Possible profile lengths
Surface properties
anodised, clear
Cross-sectional area
3024 mm²
IX
80,3 cm^4
IY
1223,6 cm^4
WX
32,1 cm³
WY
122,4 cm³
calculated Weight
0.082 kg
Standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010 mm
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Accesorios recomendados
    No related equipment available
Preview - Generation
Previsualización
3D
2D

Filiales del fabricante
Seleccione un país para ver las oficinas locales