Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Article description
Adjustable foot
Material
PA-GF
Order-no.
4018301
Adjusting wheel diameter
40 mm
Wrench size
30 mm
Stroke position
mm
Enter value for HUB
Stroke position
mm
cm
inch
ft
Colour
RAL9006
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
0.091 kg
Standard delivery time of the article after receipt of order
1 Week after receipt of order
Registration No. WEEE
DE71223010
Maintenance interval for the item
No Need
eClass V 8.0
23-36-02-90
Customs tariff number
84669400
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Související vybavení
    No related equipment available
Preview - Generation
Náhled
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady