Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Article description
End covers
Type / Size
Order-no.
Colour
RAL9006
Width
40.000 mm
Length
mm
Thickness
3.000 mm
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
kg
Standard delivery time of the article after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
84669400
Související vybavení
    No related equipment available
Preview - Generation
Náhled
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady