Catalog navigation
Seleção de modelos em CAD
Available products: 7
HELP_VARIABLE
Article description
Angle brackets -sheet steel-
Type
Order-no.
Sides version
A
mm
C
mm
D
mm
E
mm
F
mm
G
9 mm
W
3 mm
Advise: Scale of pack quantities
none
Weight
0.220 kg
Standard delivery time after receipt of order
1 Week after receipt of order
Maintenance interval for the item
No Need
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
73089098
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Equipamentos relacionados
    No related equipment available
Preview - Generation
Visualização
3D
2D

Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais