Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Article description
KLE-20x20
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Clamping A
mm
Enter value for KBA
Clamping A
mm
cm
inch
ft
Clamping B
mm
Enter value for KBB
Clamping B
mm
cm
inch
ft
Profile length
Anod. coating
light colored
Surface
170,9 mm²
IX
0,673 cm^4
IY
0,673 cm^4
WX
0,637 cm³
WY
0,713 cm³
material thickness
1.600 mm
angle A
0.000
length-related weight
4.620 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
ECLASS80
23-36-01-90
Equipamentos relacionados
Preview - Generation
Visualização
3D
2D

Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais