Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Article description
Alu profile F-20x20
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Profile length
Anod. coating
light colored
Surface
197,4 mm²
I
0,778 cm^4
W
0,777 cm³
Calculated weight
5.330 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Взаимно свързана екипировка
    No related equipment available
Preview - Generation
Преглед
3D
2D

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси