Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Article description
2x40
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
838 mm²
IX
14,2 cm^4
IY
32,8 cm^4
IT
116,3 cm^4
WX
7,9 cm³
WY
11,3 cm³
Registration No. WEEE
DE71223010
Calculated weight
22.620 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
eClass V 8.0
23-36-01-01
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
2D

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura