Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Article description
Alu profile F-2G 80x80
Order-no.
Profile lenghts
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Anod. coating
light colored
Surface
1656 mm²
IX
133.4 cm^4
IY
140 cm^4
WX
33.3 cm³
WY
35 cm³
Calculated weight
44.710 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Související vybavení
    No related equipment available
Preview - Generation
Náhled
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady